Z7_9P80HO02JO4U10AOAH76HL2DS7
Z7_9P80HO02JO4U10AOAH76HL2D22

YOUnifying Retail Experiences

With new innovations, YOU have the power to reimagine retail. YOU have the technology to combine physical and digital shopping into a single unified retail experience that delivers meaningful, personalized interactions with each shopper.

Z7_9P80HO02JO4U10AOAH76HL2D21

OUR INDUSTRIES

Where We Excel

Every shopper deserves the best possible customer experience, and retailers should feel empowered to deliver that. Retailers need to find ways to provide both meaningful experiences and create new ones that build lasting connections with shoppers. 

Z7_9P80HO02JO4U10AOAH76HL2D27

Latest at Toshiba

The Role A.I. Plays in Personalizing Retail Shopping

Blog
 April 5, 2024
Research Triangle Park, N.C
 
In the bustling world of retail, there's a delicate balance between satisfying customer desires and staying ahead of the competition. In this dynamic
Blog

Toshiba Named a Major Player in the IDC MarketScape “Worldwide Retail Commerce Platform Software Providers 2023 Vendor Assessment”

News
May 16, 2023
Research Triangle Park, N.C
 
Toshiba recognized for its global expansion strategy, R&D, and ELERA™ Commerce Platform self-enablement capabilities”
News

State of the Industry: The Future of Convenience Stores

Blog
 May 15, 2023
Research Triangle Park, N.C
 
In the final installment of our State of the Industry series, we break down what C-stores are currently prioritizing and what their plans for keeping up in retail.
Blog

Toshiba Wins Two 2023 RetailTech Breakthrough Awards

News
May 4, 2023
Research Triangle Park, N.C
 
Toshiba Wins Two 2023 RetailTech Breakthrough Awards “Overall RetailTech Company of the Year” and “In-Store Experience Innovation of the Year”
News

Metcalfe’s Market Expands Adoption of Self-Checkout with Toshiba, North Country Business Products, and LOC Software

News
 February 22 2024
Research Triangle Park, NC
 
Like many independent grocers, Metcalfe's Market faces the challenge of maintaining a unique identity and customer experience while scaling up its operations.
News

6 Ways Leadership Support Fuels Retail Innovation

Blog
 February 22 2024
Research Triangle Park, N.C
 
The key to thriving in retail lies in building a culture of innovation, and at the heart of this culture is the support from leadership.
Blog
Z7_9P80HO02JO4U10AOAH76HL2DI4
Z7_9P80HO02JO4U10AOAH76HL2DI1

Toshiba In Action

Our Statistics

Toshiba is the global market share leader in retail store technology. As retail’s first choice for integrated in-store solutions, our innovative commerce technology enhances customer engagement, transforms in-store experience, and accelerates digital transformation. Together, with a global team of dedicated business partners, we advance the future of retail.

#1

Worldwide share of EPOS Installations

205k +

POS and self-checkout units shipped in 2024

2.8 mil +

POS and self-checkout units installed worldwide

#2

Worldwide self-checkout installations

Check out the latest from Toshiba

Stay up-to-date on Toshiba’s insights.

See Our Solutions in Action
Z7_9P80HO02JO4U10AOAH76HL2DI3

“We’ve selected the ELERA™ platform to efficiently enhance our overall customer experience because it supports scalability in deploying customer focused solutions. That’s important when you consider point of sale is a crucial customer touch point and one that is the key to offering a strong customer experience.”

CIO/Senior VP at Weis

“We've selected the ELERA™ platform to extend our comprehensive scope of services and offerings to our members. It was also important for our team to establish and learn the backend of the POS software solution together to determine specific capabilities for our retail needs.”

Executive VP – Digital Experience and Chief Technology Officer at PriceSmart

“Retailers require solutions to simplify complex workloads for market pricing, inventory control, customer service and loyalty programs while elevating shopper engagement and optimizing sales opportunities”

Vice President and General Manager for Retail, Banking Hospitality and Education

“Our partnership is resulting in a smoother experience for our shoppers using self-checkout by reducing the interventions they experience. Toshiba’s strength in applying machine learning and intelligence to the checkout process across our 2,200+ stores will enhance how we serve our shoppers and build greater trust with our loyal customers.”

Executive VP and CIO at Albertsons Cos.
Tariff Updates
Z7_9P80HO02JGUJD0A442FQBM30P1