start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

TCx® Single Station Printer

Ready to go when you are. The TCx Single Station POS receipt printer is designed to work at top speed and endure demanding retail environments, so you can get the most out of your store’s working hours.

Meet the TCx® Single Station Printer.

Download TCx® Single Station Printer Brochure
start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

About This Item

General Info

  • Fastest receipt printing speed in the industry at 406mm/second*
  • Superior print resolution of 203 DPI for 14% better image clarity
  • USB, ethernet, Wi-Fi and RS232 optional ports for ultimate flexibility
  • Steel frame construction, reinforced paper access, push-button cover
  • Tools like remote monitoring address issues before they occur
  • Environmentally friendly printer with low power use, paper-saving option and more

        *Based on 2019 data and internal testing

COST SAVINGS

Paper reduction mode helps reduce paper use by over 30%

RELIABILITY

Designed to reduce the likelihood of paper jams with a paper sensor design that is immune to debris.

USABILITY

Spring-assisted, one-button push mechanism makes loading paper simple.

SERVICEABILITY

Easy-to-replace thermal print head, main card and interface adapters make self-maintenance smoother and simpler
start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

Designed for You

A high-performing printing solution that is easy to configure, install and manage.

start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

Specifications

Download Specifications

TCx™ Single Station Printer Technical Specifications:

Model Name: 6145 - 1TN
 

Performance
Receipt Print Speed 406 mm/sec (125 lps at 8 lpi)

 

Hardware
Interfaces
  • USB 2.0 (480Mbps High-Speed) – Built in
  • 24V Powered USB 2.0 (480Mbps High-Speed) – Built in
  • Ethernet (10/100BASE-T) (option)
  • Wireless LAN (IEEE 802.11a/b/g/n) (option)
  • RS-232 (9.6K - 115.2K baud rate) (option)
Power Consumption
  • Off (Standby) - 0.1W
  • Idle (Sleep) - 0.5W
  • Active - Varies based on data
Energy Star Certified Yes
Receipt Thermal Print Head Life 200 km
Auto Cutter Life 3 million cuts
Dimensions (WxDxH)  5.67” x 7.67” x 6.02”
Weight 3.84 lbs (1.74 kg)
Case color Raven Black
Warranty 1 Year Advanced Exchange
Standard after Year 1

 

Graphics
Print Resolution (dpi) 203 dpi
Grey Scale Printing 16 levels

  

OS, Drivers and Utilities
Supported OS POSReady 2009 (32 bit)
Windows 7 (32/64 bit)
POSReady 7 (32/64 bit)
Windows 8.1 (64 bit)
Windows 10 (64 bit)
4690 OS V6R5
TCx™ Sky
SLE11-SP3

 

Thermal Paper Testing & Recommended Suppliers

Please click on the link above or visit the Toshiba support website, www.toshibacommerce.com/support to obtain the latest listing of suppliers.
 

View full Technical Specifications
start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

TCx® Single Station Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support