About This Item
General Info
- 64-bit commercial-grade Linux 8 retail optimized infrastructure
- Multiple controller feature keeps your store online in the event of a hardware failure
- Virtual controller feature for enterprise server consolidation
- Docker and Linux containers give you more control over new applications
- Python scripting development environment makes implementing new functions easy
- Open-source Mbrowser 52.2, packed with security features
MINIMIZE RISK
Audit and block unwanted and/or unknown files by monitoring file integrity and creating a whitelist of approved files for increased security
REDUCED DOWNTIME
Network load of diagnostics quickly find problems, with additional tools that cut debugging time to minimize outages
MAINTENANCE
Update your in-store technology on-site or remotely with the USB device port
MINIMIZE COST
Integrated design and systems support cloud development while minimizing the need for costly and high-maintenance peripherals

Increased Security
Learn MoreSpecifications
Toshiba TCx® Sky Technical Requirements:
Hardware Requirements
- Minimum 2GB of memory
- 64-bit enabled processor and chipset
- 64GB or greater HDD/SSD for Controller
- 64GB or greater HDD/SSD for Terminals that utilize an HDD/SSD
System Units Supported
Name | Machine Type | Model | ||
---|---|---|---|---|
TCx®810 | 6201 | 25C, 253, 255, 257, 26C, 263, 265, 267, 29C, 293, 295, 297 | ||
TCx®800 | 6200 | 10C, 11C, 13C, 103, 113, 133, 105, 115, 135, 107, 117, 137 | ||
TCxWave® | 6140 | 100, 120, A3R, 14C, 145, 15C, 155 | ||
TCx®700 | 4900 | 746, 786, C46, C86 | ||
SurePOS 700 | 4900 | 745, 785, C45, C85 | ||
SurePOS 700 | 4800 | C43, F43, 743, 783, C84, 784 | ||
TCx®300 | 4810 | 360, 370, 380 | ||
SurePOS 300 | 4810 | 350 |
Select models of the following IBM / Lenovo Series x servers*
- HS23 Blade Server
- HS12 Blade Server
- x3250M5
- x3100M5
- x3300M4
- x3250M4
- x3100M4
Software Requirements
- Java applications must be able to run on TDK8 (OpenJDK8 based)*see note
- OS will run on Linux layer
- OS (Linux layer) extensions must be validated in 64-bit environment
- Remote Management Agent V3.2.2 (now sold separately)
Note: The Javax.com functions providing an interface to serial devices from Java is deprecated and will be removed from TCx Sky packages at the end of 2019. RxTx , an open source alternative, is provided in TCx Sky V1.2 to allow applications sufficient time to make the needed changes to move to the new interface.
View full Technical Specifications