About This Item
General Info
- Modern and compact design that can be deployed across a variety of environments
- Robust and highly interactive displays empower retailers to embrace the ever-changing retail landscape with a variety of size options and I/O connectivity.
- Enhanced customer experience with superior brightness and intuitive multi-touch capabilities
- Sustainably built with recycled materials and packaged in 100% recycled, post-composite waste
- Energy Star Certified
TCx EDGEcam ID
Integrated with Biometric Edge Computing for AI functionality, featuring a built-in camera on 15" and 15.6" displays, with an external mounting option for the 19.5" display
Fit
Seamlessly adapts to any retail environment with a variety of display size options to suit your needs:
10”, 15”L, 15.6”L, 19.5”L, 19.5”P and 24”P
10”, 15”L, 15.6”L, 19.5”L, 19.5”P and 24”P
Connect
Simplifies connectivity with built-in USB-C, DisplayPort, and VGA interfaces for streamlined integration
IO and Mounting Options
Maximize efficiency and save space with quick setup options, offering multiple I/O interfaces:– MSR, Button, and Barcode Scanner