About This Item
General Info
- Built for performance in small-format retail with Toshiba’s proven hardware reliability
- Compact, collapsible design with light-weight portability and simplified cable management
- Fanless, energy-efficient design certified for Energy Star compliance
- Features a 14” LED backlit antiglare display for optimal viewing in busy environments
- TCx® OS support includes Windows, Linux, and Android compatibility
- Designed for intuitive, low-training setup with quick learning curve for associates
FLEXIBILITY
.
FIT
PERFORMANCE
USABILITY
EFFICIENCY
SERVICEABILITY
Thanks to its small footprint and flexible configurations, retailers don't have to design their store layouts around the TCx 300. This compact point of sale system can live in a variety of places on the checkout counter, allowing space for valuable up-sell items at the cash wrap, promotional signage and more.
But don’t let its small footprint fool you.
This retail-hardened point of sale system takes performance to a new level. With low-maintenance features, a service lifecycle up to seven years and highly scalable technology that integrates with legacy systems, the TCx 300 POS System is designed to fit retailer’s diverse needs.
Specifications
Key prerequisites:
Hardware Models
361, E61, 371, E71, 381, E81, 391, E91
Memory
4 GB (64GB max on 361, 371, E61 and E71)
8 GB (64GB max on 381, 391, E81 and E91)
Storage
1 TB available
128 GB SSD, 256 GB SSD or 512 GB SSD optional (Dual slots available)