start portlet menu bar

TCx® S10 Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

TCx® S10 Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

TCx® S10 Printer

Smarter printing. Smaller footprint. Always ready when you are. The TCx® Print S10 receipt printer delivers fast, reliable performance in a compact form, built to keep your operations running smoothly across traditional or tablet POS setups. With flexible connectivity, paper-saving features, and intuitive usability, the TCx® Print S10 is designed to simplify every transaction, so you can focus on your customers, not your hardware.

Meet the TCx® S10 Printer.

Download TCx® S10 Printer Brochure
start portlet menu bar

TCx® S10 Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

About This Item

General Info

  • Compact, modern design built for small counters and fast-paced retail environments

  • Engineered for today’s fast-paced retail, delivering one of the industry’s leading print speeds at 355 mm/second
  • Sharp and consistent 203 DPI thermal resolution for legible receipts and branding clarity
  • Flexible connectivity options like USB (A/B/C), Ethernet, Bluetooth, and optional Wi-Fi, ideal for Traditional or Tablet POS setups**
  • Built-in sensors -  keep you running efficiently and alert you for low paper, open covers, and jams
  • Eco-conscious with Energy Star® certification and low power standby mode
  • Available  with 3+ year warranty for long-term reliability
        *Based on 2019 data and internal testing

COST SAVINGS

Paper reduction mode helps reduce paper use by over 30%

RELIABILITY

Designed to reduce the likelihood of paper jams with a paper sensor design that is immune to debris.

REDUCE DOWNTIME

Drop-in receipt loading and paper access cover keep checkouts running smoothly

SERVICEABILITY

Easy-to-replace thermal print head, main card and interface adapters make self-maintenance smoother and simpler
start portlet menu bar

TCx® S10 Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

TCx® S10 Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

start portlet menu bar

TCx® S10 Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

TCx® S10 Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

Specifications

Download Specifications

TCx™ Dual Station Printer Technical Specifications:

Model Name: 6145 - 2TC
 

Performance
Receipt Print Speed 406 mm/sec (125 lps at 8 lpi)
Document Print Speed 5.8 LPS (40 Column  @ 18.9 CPI)
Document Copy Capacity 1 original + 3 copies
MICR & Accuracy  MICR = E13B and CMC7, Accuracy = 99.95%

 

Hardware
Interfaces
  • USB 2.0 (480Mbps High-Speed) – Built in
  • 24V Powered USB 2.0 (480Mbps High-Speed) – Built in*
  • Ethernet (10/100BASE-T)
  • Wireless LAN (IEEE 802.11a/b/g/n)
Virtual Com Port Yes
Cash Drawer Connection RJ 12 connector up to 2 cash drawers
Power Supply External
Power Supply Voltage 24 VDC
Power Consumption
  • Off (Standby) - 0.1W
  • Idle (Sleep) - 0.5W
  • Active - Varies based on data
Energy Star Certified Yes
Receipt Thermal Print Head Life 200 km
Document Impact Head Printing Life 200M characters / 5M lines
Auto Cutter Life 3 million cuts
Dimensions (WxDxH) Cubic Inches 7.93” x 10.83” x 7.73”
663.9
Weight (pounds) 9.22
Case color Raven Black & Pearl White
Warranty 1 Year Advanced Exchange
Standard after Year 1

  

Print Fonts
Font A 10 x 20
Tall A 10 x 24
Font B 12 x 24
Font C 8 x 20
Customized Font Available (Fixed Size & Proportional)
Code Page 27 code pages built in to define virtually unlimited number of code pages from ~ 650 resident characters
Double Byte Code Pages 5 pages support
Up to 3 DBCS pages simultaneously
Bar Codes Supported UPC-A, UPC-E, JAN13 (EAN), JAN8 (EAN), ITF, CODABAR, CODE 39, CODE 128 (c), CODE 93,
CODE 128 (a & b & c ), GS1 DataBar, Omni-Directional, GS1 DataBar, Omni-Directional Stacked, GS1 Databar Expanded GS1 Databar, Expanded Stacked, 2D Symbology, PDF417, QR Code, MaxiCode
Media Handling
Paper Width 80 mm
Roll Diameter 83 mm
Paper Thickness 40 to 99 μm
Paper Loading Drop in (top)
Sensors Paper End, Paper Low
Ribbon ERC-35 or equivalent including TGCS P/N’s 40N6537 (EMEA) and 40N6539 (NA, AP)
Endorsement Frank & Print Face
Single Part Forms Thickness: 0.08mm to 0.2mm
Multi Part Forms Number of parts (max): 4, original plus 3
Thickness: 0.08mm to 0.48mm
Checks and Flipped Forms Paper Weight: 20lb to 24lb
Graphics
Print Resolution (dpi) 203 dpi
Print Width 2.83” (72mm)
Grey Scale Printing 16 levels
Inline Logo Yes
Auto Speed Adjustment
(for smooth printing)
Yes
Stored Logo Quantity Up to 255 logos
Memory 3MB (user defined)
Data Buffer Up to 128KB
Water Mark Yes (with options such as alignments and space)

  

OS, Drivers and Utilities
Supported OS POSReady 2009 (32 bit)
Windows 7 (32/64 bit)
POSReady 7 (32/64 bit)
Windows 8.1 (64 bit)
Windows 10 (64 bit)
4690 OS V6R5
TCx™ Sky
SLE11-SP3
Mobile Support iOS & Android SDKs Available
Native Windows Driver Version 4.0 or later
Virtual Serial Port (VSP) Drivers Version 1.5 or later
UPOS Drivers (OPOS and JavaPOS) Version 1.14.3 or later
TCx Printer Configuration Utility Available
Remote Management Yes

*Requires new compact Powered USB cable
**Thermal Print Head Life and Auto Cutter Life are guaranteed only with the use of papers on the Toshiba qualified paper list. Use of non-qualified paper sources may result in a shorter lifespan and may result in a billable service call if printer failures are determined by Toshiba to be the result of using these papers, regardless of the existence of a service contract or product warranty.

Thermal Paper Testing & Recommended Suppliers

Please click on the link to the left or visit the Toshiba support website, www.toshibacommerce.com/support to obtain the latest listing of suppliers.
 

View full Technical Specifications
Warning

Warning

Invalid configuration found. Contact the administrator.

 
start portlet menu bar

TCx® S10 Printer | Toshiba Commerce

Display portlet menu
end portlet menu bar

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support