start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar

MxP™ Self-Checkout 820

Create a dynamic self-checkout experience for the future. Build, Enhance and Adapt your retail environment for tomorrow with a flexible modular solution that offers investment protection and continued focus on reliability, security and compliance standards.

Meet the MxP™ Self-Checkout 820.

Download MxP™ Self-Checkout 820 Brochure
start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar

About This Item

General Info

  • The retail-inspired design of MxP™ Self-Checkout 820 prepares retailers for the future by allowing modules to be added or reconfigured as store needs change
  • Fast and efficient check-out aids in a dynamic self-checkout experience for employees and shoppers
  • Usability and flexibility gives retailers the freedom of choice on modularity with optimized configurations that improve store layout and space utilization
  • Optimized throughput and reduce interventions by interpreting shopper behavior  
SMART SECURITY HANDLING

SMART SECURITY HANDLING

Shrink and loss prevention features help keep operations costs low.
OPERATIONAL EXCELLENCE

OPERATIONAL EXCELLENCE

Measure, test, and control your existing front-end checkout experience to better balance shopper friction and retailer risk.
ADDED INSURANCE

ADDED LAYER OF INSURANCE

The Integrated EDGEcam ID with Biometric Edge Computing and AI functionality enables the implementation of additional verification, security and beyond
INTUITIVE TOUCH

INTUITIVE TOUCH

More responsiveness with our latest integrated self-checkout displays with intuitive ease of use capabilities and navigation
CUSTOMER EXPERIENCE

CUSTOMER EXPERIENCE

Prioritize your customer’s experience with intuitive checkout methods, faster speeds, privacy and improved convenience.
END-TO-END SERVICES

END-TO-END SERVICES

A consultative approach and proven methodology, from initial decision through continuous optimization.

 

start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar

Self-Checkout Enhancement Intro

An enhanced self-checkout experience that introduces retailers to an innovative approach of protecting their hardware investment.

start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar

Checkout Environment for Consumer Service (CHEC) is one of the many powerful forces behind System 7. Designed for the shopper, customizable by the retailer; this intuitive user interface uses context-sensitive customer guidance and audio indicators to make self-checkout simpler for every type of user; whether it's a customer's first time with the solution or their hundredth. Customized for retail, CHEC optimizes throughput and reduces interventions by interpreting shopper behavior and self-correcting common mistakes; and supports a rich set of shopper assistant functions to help address issues at the checkout lane. Fine tune enterprise performance through exception-based reporting with customizable, proactive alerts that help retailers test, control and optimize System 7 to fit their unique store's environment.

start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar

MxP™

Modular eXpansion Platform

Think big, small, or somewhere in between with Toshiba’s MxP Modular eXpansion Platform. Create your own tomorrow and tailor a self-checkout solution that’s unique to your specific retail environment.

MxP™ Modular eXpansion Platform

Specifications

Download Specifications

Key prerequisites:

Base Models

Machine Type Model
6800-2B0
6800-2K0
6800-200
6800-210

Configuration
Toshiba System 7 BOSS
Toshiba System 7 Kiosk/PayStation
Toshiba System 7 Cashless (with bi-optic scanner bed)
Toshiba System 7 Cash (with bi-optic scanner bed)

Bagging Station Features

With Toshiba’s System 7 bagging options are more flexible than ever. Retailers will be able to order a small (cantilever), medium, large, extra-large (flat platen with fence) bagging stations, with or without bag racks.

A 4-bag carousel option is available (ships with 4 fixed bag racks). Depending on the size of the bagging station, you can order one or more bag racks for each

Bagging Rack Feature Options

Bagging stations are configured without bag racks by default. Retailers can select 1 or more bag racks to be installed. The maximum number of bag racks depends on the size of the bagging station. The only exception is the carousel, which comes with 4 bag racks installed.

Feature Name   
Default     
1 Bag Rack
2 Bag Racks
3 Bag Racks
4 Bag Racks
5 Bag Racks
No Bag Racks, Fence Large
No Bag Racks, Fence XLarge

Notes
No Bag Racks Installed
Applies only to small, medium, large and extra-large bagging stations
Applies only to medium, large and extra-large bagging stations
Applies only to large and extra-large bagging stations
Applies only to extra-large bagging station
Applies only to extra-large bagging station
Add a fence around the large bagging station
Add a fence around the extra-large bagging station

Optional Features Applicable to All Models

System 7 is more modular and now includes a standalone core module kiosk which is the base of all lane configurations. When ordering System 7, the retailer has more options than ever before to personalize each lane for their store’s needs. Some of those features:

Feature Name

  • Transaction Awareness Light    
  • Lane Light Control Module
  • Hand Scanner Mount, Zebra DS8178
  • Select PinPad Options by Ingenico and Veriphone
  • Select printer options (none, Single Station, Dual Station)
  • Various Voltage Options
  • Various UPS options
  • Special Power Cords
  • Core module key locks
  • Customizable colors
  • In-Store and Enterprise Back Office System Server (BOSS/eBOSS)
View full Technical Specifications
start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar
start portlet menu bar

MxP™ Self-Checkout 820 | Toshiba Commerce

Display portlet menu
end portlet menu bar

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support